JAJSI34G February 2019 – September 2022 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
The LM636x5-Q1 requires a bootstrap capacitor to be connected between the BOOT pin and the SW pin. This capacitor stores energy that is used to supply the gate drivers for the power MOSFETs. A high-quality ceramic capacitor of 220 nF and at least 16 V is required.