JAJSI34G February 2019 – September 2022 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
VIN | Minimum operating input voltage | 3.5 | V | |||
IQ | Non-switching input current; measured at the VIN pin (2) | VEN = 3.3 V, VFB = 1.2× regulation point | 23 | 40 | µA | |
ISD | Shutdown quiescent current; measured at the VIN pin | VEN = 0 | 5.3 | 10 | µA | |
VUVLO_R | Minimum operating voltage threshold | Rising VIN, IVCC = 0 | 3.5 | V | ||
VUVLO_F | Minimum operating voltage threshold | Falling VIN, IVCC = 0 | 2.6 | 3 | V | |
IPOR | Pull down current on SW when OVP is triggered | VEN = 0 V, VSW = 5 V | 0.5 | 1.5 | 2.5 | mA |
ENABLE (EN PIN) | ||||||
VEN-VCC | VCC enable voltage | VEN rising | 0.85 | V | ||
VEN-H | Precision enable high level for VOUT | VEN rising | 1.425 | 1.5 | 1.575 | V |
VEN-L | Precision enable low level for VOUT | VEN falling | 0.9 | 0.94 | V | |
ILKG-EN | Enable input leakage current | VEN = 13.5 V, WSON package | –100 | 0.2 | 300 | nA |
ILKG-EN | Enable input leakage current | VEN = 13.5 V, HTSSOP package | –100 | 0.2 | 150 | nA |
OUTPUT VOLTAGE SELECTION (VSEL PIN) | ||||||
RSEL-ADJ | Resistor range for valid adjustable output voltage selection at start-up | 8 | 50 | kΩ | ||
INTERNAL LDO | ||||||
VCC | Internal VCC voltage | 6 V ≤ VIN ≤ maximum operating VIN | 4.75 | 5 | 5.25 | V |
VCCM | VCC clamp voltage | 1 mA sourced into VCC | 5.25 | 5.55 | 5.8 | V |
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB_ADJ | Feedback voltage | VIN = 3.5 V – maximum operating VIN | 0.985 | 1 | 1.015 | V |
VFB_5V | Feedback voltage | VIN = 5.5 V – maximum operating VIN | 4.925 | 5 | 5.075 | V |
VFB_3p3V | Feedback voltage | VIN = 3.8 V – maximum operating VIN | 3.25 | 3.3 | 3.35 | V |
IFB_ADJ | Input leakage current at the FB pin | FB = 1.0 V | 0.2 | 100 | nA | |
IFB_5V | Input leakage current at the FB pin | FB = 5.0 V | 2.89 | 3.4 | µA | |
IFB_3p3V | Input leakage current at the FB pin | FB = 3.3 V | 1.67 | 2 | µA | |
CURRENT LIMITS | ||||||
ISC | Short circuit high-side current limit | 2.5-A version | 3.18 | 3.75 | 4.41 | A |
ILS-LIMIT | Low-side current limit | 2.55 | 3 | 3.53 | A | |
IPEAK-MIN | Minimum peak inductor current | 0.373 | 0.65 | 1.0 | A | |
IL-NEG | Negative current limit | –2.35 | –1.8 | –1.25 | A | |
ISC | Short circuit high-side current limit | 1.5-A version | 1.9 | 2.25 | 2.7 | A |
ILS-LIMIT | Low-side current limit | 1.5 | 1.8 | 2.12 | A | |
IPEAK-MIN | Minimum peak inductor current | 0.122 | 0.375 | 0.7 | A | |
IL-NEG | Negative current limit | –1.49 | –1.2 | –0.75 | A | |
VHICCUP | Hiccup threshold on the FB pin | 37% | 42% | 47% | ||
POWER GOOD (RESET PIN) | ||||||
VRESET-HIGH | RESET upper threshold — rising | % of FB voltage | 110% | 112% | 115% | |
VRESET-LOW | RESET lower threshold — falling | % of FB voltage | 91% | 93% | 95% | |
VRESET-HYS | RESET hysteresis | % of FB voltage | 1.1% | 1.8% | 2.5% | |
VRESET_VALID | Minimum input voltage for proper PG function | Measured when VRESET < 0.4 V with 10-kΩ pullup to external 5 V | 0.7 | 1.04 | 1.25 | V |
RRESET | RESET ON resistance | VEN = 5.0 V, 1-mA pullup current | 60 | 150 | Ω | |
RRESET | RESET ON resistance | VEN = 0 V, 1-mA pullup current | 40 | 125 | Ω | |
OSCILLATOR (SYNC/MODE PIN) | ||||||
VSYNC-HIGH | Sync input and mode high level threshold | 1.5 | 1.8 | V | ||
VSYNC-HYS | Sync input hysteresis | 0.355 | V | |||
VSYNC-LOW | Sync input and mode low level threshold | 0.8 | 1.15 | V | ||
RSYNC | Pulldown on MODE pin | 100 | kΩ | |||
MOSFETS | ||||||
RDS-ON-HS | High-side MOSFET on-resistance | Load = 1 A | 93 | mΩ | ||
RDS-ON-LS | Low-side MOSFET on-resistance | Load = 1 A | 61 | mΩ | ||
VCBOOT-UVLO | CBOOT – SW UVLO threshold (3) | 2.13 | V |