JAJSH39A March 2019 – June 2019 LM66100
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VIN | I | Device input |
| 2 | GND | - | Device ground |
| 3 | CE | I | Active-low chip enable. Can be connected to VOUT for reverse current protection. Do not leave floating. |
| 4 | N/C | - | Not internally connected, can be tied to GND or left floating. |
| 5 | ST | O | Active-low open-drain output, pulled low when the chip is disabled. Hi-Z when the chip is enabled. Connect to GND if not required. |
| 6 | VOUT | O | Device output |