JAJSIL8A February 2020 – July 2020 LM76005
PRODUCTION DATA
The driver of the power switch (HS switch) requires bias higher than VIN when the HS switch is ON. The capacitor connected between CBOOT and SW works as a charge pump to boost voltage on the BOOT pin to (VSW + VCC). The boot diode is integrated on the LM76005 die to minimize physical size. TI recommends a 0.47-µF, 6.3-V or higher capacitor for CBOOT. The VBOOT_UVLO threshold is typically 2.2 V. If the CBOOT capacitor is not charged above this voltage with respect to SW, the device initiates a charging sequence using the low-side FET.