JAJS809H September 1999 – January 2025 LMC7101Q-Q1
PRODUCTION DATA
The LMC7101Q-Q1 does not exhibit phase inversion when an input voltage exceeds the negative supply voltage. Figure 6-1 shows an input voltage exceeding both supplies with no resulting phase inversion of the output.
The absolute maximum input voltage is 300mV beyond either rail at room temperature. Voltages greatly exceeding this maximum rating, as in Figure 6-2, can cause excessive current to flow in or out of the input pins, thus adversely affecting reliability.

| The input voltage signal exceeds the amplifier power supply voltage with no output phase inversion. |

| The ±7.5V input signal greatly exceeds the 3V supply in Figure 6-3 causing no phase inversion due to RI. |
Applications that exceed this rating must externally limit the maximum input current to ±5mA with an input resistor as shown in Figure 6-3.