JAJS809H September 1999 – January 2025 LMC7101Q-Q1
PRODUCTION DATA
When using very large value feedback resistors, (usually >500 kΩ) the large feed back resistance can react with the input capacitance due to transducers, photo diodes, and circuit board parasitics to reduce phase margins.
The effect of input capacitance can be compensated for by adding a feedback capacitor. The feedback capacitor (as in Figure 7-2), Cf is first estimated by Equation 1 and Equation 2, which typically provides significant overcompensation.
Printed circuit board stray capacitance can be larger or smaller than that of a breadboard, so the actual optimum value for CF can be different. The values of CF must be checked on the actual circuit.