JAJSLV7A October 2022 – December 2022 LMG2610
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDS(ls) | Low-side drain-source (SW to SL) voltage, FET off | 650 | V | ||
VDS(surge)(ls) | Low-side drain-source (SW to SL) voltage, surge condition, FET off (2) | 720 | V | ||
VDS(tr)(surge)(ls) | Low-side drain-source (SW to SL) transient ringing peak voltage, surge condition, FET off (2) | 800 | V | ||
VDS(hs) | High-side drain source (DH to SW) voltage, FET off | 650 | V | ||
VDS(surge)(hs) | High-side drain-source (DH to SW) voltage, surge condition, FET off (2) | 720 | V | ||
VDS(tr)(surge)(hs) | High-side drain-source (DH to SW) transient ringing peak voltage, surge condition, FET off (2) | 800 | V | ||
Pin voltage | AUX | –0.3 | 30 | V | |
EN, INL, INH, FLT | –0.3 | VAUX + 0.3 | V | ||
CS | –0.3 | 5.5 | V | ||
RDRVL | –0.3 | 4 | V | ||
Pin voltage to SW | BST | –0.3 | 30 | V | |
RDRVH | –0.3 | 4 | V | ||
ID(peak)(ls) | Low-side drain (SW to SL) peak current, FET on | –6.4 | Internally limited | A | |
IS(peak)(ls) | Low-side source (SL to SW) peak current, FET off | 6.4 | A | ||
ID(peak)(hs) | High-side drain (DH to SW) peak current, FET on | –4 | Internally limited | A | |
IS(peak)(hs) | High-side source (SW to DH) peak current, FET off | 4 | A | ||
Positive sink current | CS | 10 | mA | ||
FLT (while asserted) | Internally limited | mA | |||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |