JAJSSU3 January 2024 LMG3100R017
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMG31000MOFT | QFM | MOF | 9 | 250 | 180 | 16.4 | 6.3 | 8.3 | 2.2 | 12.0 | 16.0 | Q1 |
LMG31000MOFR | QFM | MOF | 9 | 2000 | 330 | 16.4 | 6.3 | 8.3 | 2.2 | 12.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMG31000MOFT | QFM | MOF | 9 | 250 | 213 | 191 | 55 |
LMG31000MOFR | QFM | MOF | 9 | 2000 | 336.6 | 336.6 | 28.6 |