JAJSFL5D April   2016  – June 2018 LMH1219

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     ブロック概略図
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
    6. 7.6 Recommended SMBus Interface AC Timing Specifications
    7. 7.7 Serial Parallel Interface (SPI) AC Timing Specifications
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  4-Level Input Configuration Pins
      2. 8.3.2  Input Carrier Detect
      3. 8.3.3  -6 dB Splitter Mode Launch Amplitude for IN0
      4. 8.3.4  Continuous Time Linear Equalizer (CTLE)
        1. 8.3.4.1 Adaptive Cable Equalizer (IN0+)
        2. 8.3.4.2 Adaptive PCB Trace Equalizer (IN1±)
      5. 8.3.5  Input-Output Mux Selection
      6. 8.3.6  Clock and Data Recovery (CDR) Reclocker
      7. 8.3.7  Internal Eye Opening Monitor (EOM)
      8. 8.3.8  Output Function Control
      9. 8.3.9  Output Driver Amplitude and De-Emphasis Control
      10. 8.3.10 Status Indicators and Interrupts
        1. 8.3.10.1 LOCK_N (Lock Indicator)
        2. 8.3.10.2 CD_N (Carrier Detect)
        3. 8.3.10.3 INT_N (Interrupt)
      11. 8.3.11 Additional Programmability
        1. 8.3.11.1 Cable Length Indicator (CLI)
        2. 8.3.11.2 Digital MUTEREF
    4. 8.4 Device Functional Modes
      1. 8.4.1 System Management Bus (SMBus) Mode
        1. 8.4.1.1 SMBus Read and Write Transactions
          1. 8.4.1.1.1 SMBus Write Operation Format
          2. 8.4.1.1.2 SMBus Read Operation Format
      2. 8.4.2 Serial Peripheral Interface (SPI) Mode
        1. 8.4.2.1 SPI Read and Write Transactions
          1. 8.4.2.1.1 SPI Write Transaction Format
          2. 8.4.2.1.2 SPI Read Transaction Format
        2. 8.4.2.2 SPI Daisy Chain
    5. 8.5 LMH1219 Register Map
      1. 8.5.1 Share Register Page
      2. 8.5.2 CTLE/CDR Register Page
      3. 8.5.3 CableEQ/Drivers Register Page
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 General Guidance for SMPTE and 10 GbE Applications
      2. 9.1.2 Optimizing Time to Adapt and Lock
      3. 9.1.3 LMH1219 and LMH0324 Compatibility
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detail Design Procedure
      3. 9.2.3 Recommended VOD and DEM Register Settings
      4. 9.2.4 Application Performance Plots
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 PCB Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Output Driver Amplitude and De-Emphasis Control

The VOD_DE control pin selects the output amplitude and de-emphasis settings for both OUT0 and OUT1. It offers users the capability to select higher output amplitude and de-emphasis levels for longer board trace that connects the drivers to their downstream receivers. Driver de-emphasis provides transmitter equalization to reduce the ISI caused by the board trace.

By default, the output driver VOD and de-emphasis settings are configured by the VOD_DE pin logic settings shown in Table 5. These settings can be overridden via register control by applying the appropriate override bit values. When these parameters are controlled by registers, the VOD and de-emphasis levels for each channel can be programmed independently. For more information, refer to the LMH1219 Register Map and the Programming Guide.

Table 5. Recommended VOD_DE Pin and Register Settings for Different FR4 Trace Lengths(1)

VOD_DE
LEVEL
VOD REG SETTING
OUT0±: 0x30[5]=1, 0x30[2:0]
OUT1±: 0x32[5]=1, 0x32[2:0]
DEM REG SETTING
OUT0±: 0x31[6]=1, 0x31[2:0]
OUT1±: 0x33[6]=1, 0x33[2:0]
VOD (mVpp)(2) VODDE (mVpp)(2) DEM (dB) FR4 TRACE LENGTH (inches)
H 0 0 410 410 0 0 – 1
F 2 2 560 500 -0.9 2 – 4
R 3 3 635 480 -2.4 5 – 6
L 5 5 810 480 -6.1 7 – 8
The output drivers are capable of providing higher VOD and DEM levels (max settings are 7). For more VOD and de-emphasis levels, refer to Table 10.
See Figure 13.
LMH1219 snls475_vod_de_level.gifFigure 13. VOD and VODDE Levels