JAJSFY7G February 2012 – August 2018 LMK00304
PRODUCTION DATA.
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| TA | Ambient Temperature Range | -40 | 25 | 85 | °C |
| TJ | Junction Temperature | 125 | °C | ||
| VCC | Core Supply Voltage Range | 3.15 | 3.3 | 3.45 | V |
| VCCO | Output Supply Voltage Range (1)(2) | 3.3 – 5%
2.5 – 5% |
3.3
2.5 |
3.3 + 5%
2.5 + 5% |
V |