JAJSF77A April 2018 – January 2022 LMK00334-Q1
PRODUCTION DATA
For DC-coupled operation of an HCSL driver, terminate with 50 Ω to ground near the driver output as shown in Figure 9-6. Series resistors, Rs, may be used to limit overshoot due to the fast transient current. Because HCSL drivers require a DC path to ground, AC coupling is not allowed between the output drivers and the 50-Ω termination resistors.