JAJSFA4E August 2015 – September 2024 LMK03328
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VTHRESH | Threshold Voltage | 2.72 | 2.95 | V | ||
| VDROOP | Allowable Voltage Droop | 0.1 | V | |||
| tSTART-XTAL | Start-Up Time with 25-MHz XTAL | Measured from time of supply reaching 3.135 V to time of output toggling | 10 | ms | ||
| tSTART-CLK | Start-Up Time with 25-MHz Clock Input | Measured from time of supply reaching 3.135 V to time of output toggling | 10 | ms | ||