SNAS703 April 2017 LMK04828-EP
PRODUCTION DATA.
| PIN | I/O | TYPE | DESCRIPTION(1) | |
|---|---|---|---|---|
| NO. | NAME | |||
| 1 2 |
DCLKout0, DCLKout0* |
O | Programmable | Device clock output 0 |
| 3 4 |
SDCLKout1, SDCLKout1* |
O | Programmable | SYSREF or device clock output 1 |
| 5 | RESET/GPO | I | CMOS | Device reset input or GPO |
| 6 | SYNC/SYSREF_REQ | I | CMOS | Synchronization input or SYSREF_REQ for requesting continuous SYSREF |
| 7, 8, 9 | NC | Do not connect. These pins must be left floating. | ||
| 10 | Vcc1_VCO | PWR | Power supply for VCO LDO | |
| 11 | LDObyp1 | ANLG | LDO bypass, bypassed to ground with 10-µF capacitor. | |
| 12 | LDObyp2 | ANLG | LDO bypass, bypassed to ground with a 0.1-µF capacitor. | |
| 13 14 |
SDCLKout3, SDCLKout3* |
O | Programmable | SYSREF or device clock output 3 |
| 15 16 |
DCLKout2, DCLKout2* |
O | Programmable | Device clock output 2 |
| 17 | Vcc2_CG1 | PWR | Power supply for clock outputs 2 and 3 | |
| 18 | CS* | I | CMOS | Chip select |
| 19 | SCK | I | CMOS | SPI clock |
| 20 | SDIO | I/O | CMOS | SPI data |
| 21 | Vcc3_SYSREF | PWR | Power supply for SYSREF divider and SYNC | |
| 22 23 |
SDCLKout5, SDCKLout5* |
O | Programmable | SYSREF or device clock output 5 |
| 24 25 |
DCLKout4, DCLKout4* |
O | Programmable | Device clock output 4 |
| 26 | Vcc4_CG2 | PWR | Power supply for clock outputs 4, 5, 6 and 7 | |
| 27 28 |
DCLKout6, DCLKout6* |
O | Programmable | Device clock output 6 |
| 29 30 |
SDCLKout7, SDCLKout7* |
O | Programmable | SYSREF or device clock output 7 |
| 31 | Status_LD1 | I/O | Programmable | Programmable status pin |
| 32 | CPout1 | O | ANLG | Charge pump 1 output |
| 33 | Vcc5_DIG | PWR | Power supply for the digital circuitry | |
| 34 35 |
CLKin1, CLKin1* | I | ANLG | Reference clock Input Port 1 for PLL1 |
| FBCLKin, FBCLKin* |
I | ANLG | Feedback input for external clock feedback input (0–delay mode) | |
| Fin, Fin* | I | ANLG | External VCO input (external VCO mode) | |
| 36 | Vcc6_PLL1 | PWR | Power supply for PLL1, charge pump 1, holdover DAC | |
| 37 38 |
CLKin0, CLKin0* | I | ANLG | Reference clock input port 0 for PLL1 |
| 39 | Vcc7_OSCout | PWR | Power supply for OSCout port | |
| 40 41 |
OSCout, OSCout* | I/O | Programmable | Buffered output of OSCin port |
| CLKin2, CLKin2* | Reference clock Input Port 2 for PLL1 | |||
| 42 | Vcc8_OSCin | PWR | Power supply for OSCin | |
| 43 44 |
OSCin, OSCin* | I | ANLG | Feedback to PLL1, reference input to PLL2 — AC-coupled |
| 45 | Vcc9_CP2 | PWR | Power supply for PLL2 charge pump | |
| 46 | CPout2 | O | ANLG | Charge pump 2 output |
| 47 | Vcc10_PLL2 | PWR | Power supply for PLL2 | |
| 48 | Status_LD2 | I/O | Programmable | Programmable status pin |
| 49 50 |
SDCLKout9, SDCLKout9* |
O | Programmable | SYSREF or device clock 9 |
| 51 52 |
DCLKout8, DCLKout8* |
O | Programmable | Device clock output 8 |
| 53 | Vcc11_CG3 | PWR | Power supply for clock outputs 8, 9, 10, and 11 | |
| 54 55 |
DCLKout10, DCLKout10* |
O | Programmable | Device clock output 10 |
| 56 57 |
SDCLKout11, SDCLKout11* |
O | Programmable | SYSREF or device clock output 11 |
| 58 | CLKin_SEL0 | I/O | Programmable | Programmable status pin |
| 59 | CLKin_SEL1 | I/O | Programmable | Programmable status pin |
| 60 61 |
SDCLKout13, SDCLKout13* |
O | Programmable | SYSREF or device clock output 13 |
| 62 63 |
DCLKout12, DCLKout12* |
O | Programmable | Device clock output 12 |
| 64 | Vcc12_CG0 | PWR | Power supply for clock outputs 0, 1, 12, and 13 | |
| DAP | DAP | GND | DIE ATTACH PAD, connect to GND | |