JAJSN77A october 2021 – april 2023 LMK1D1212 , LMK1D1216
PRODUCTION DATA
This section shows the low additive noise for the LMK1D1216. The low noise 156.25-MHz source with 25-fs RMS jitter, shown in Figure 10-2, drives the LMK1D1216, resulting in 46.9-fs RMS when integrated from 12 kHz to 20 MHz (Figure 10-3). The resultant additive jitter is a low 39.7-fs RMS for this configuration. Note that this result applies to the LMK1D1212 device as well.

| Note: Reference signal is a low-noise Rhode and Schwarz SMA100B |
Figure 10-3 LMK1D1216 Output Phase Noise, 156.25 MHz, 46.9-fs RMS (12 kHz to 20 MHz)