JAJSSK6 December 2023 LMK5C33414AS1
PRODUCTION DATA
A system host device (MCU or FPGA) can use either I2C or SPI to access the register. The register configurations are the same for I2C and SPI. The device can be initialized, controlled, and monitored through register access during normal operation (when PD# is deasserted). Some device features can also be controlled and monitored through the external logic control and status pins. A 2-byte address and 1-byte data interface is used.