JAJSLN7E April 2022 – January 2024 LMK6C , LMK6D , LMK6H , LMK6P
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Device Supply Voltage(1) | 1.7 | 1.8 | 1.9 | V |
Device Supply Voltage(2) | 2.37 | 2.5, 3.3 | 3.5 | V | |
TA | Ambient temperature(3) | –40 | 85 | °C | |
Ambient temperature(4) | –40 | 105 | °C | ||
TJ | Junction temperature | 125 | °C | ||
tRAMP | VDD power-up ramp time(1)(2) | 0.1 | 100 | ms |