JAJSPW5B November 2023 – February 2024 LMKDB1108 , LMKDB1120
PRODMIX
Place a 0.1-μF capacitor close to every power supply pin. To minimize noise on VDDA, place a 2.2-Ω resistor next to the VDDA pin. All supply pins can be grouped onto one power rail. TI recommends a Ferrite Bead and a 10-µF capacitor to GND for the entire chip. Figure 9-4 shows an example power schematic.
If both inputs are used for a MUX device and the two inputs have different frequencies (including PCIe SSC and PCIe No SSC), then isolate the inputs and corresponding output banks by adding more Ferrite Beads.