JAJSHB7B May 2019 – November 2020 LMR34215-Q1
PRODUCTION DATA
ORDERABLE PART NUMBER | OUTPUT VOLTAGE | SPREAD SPECTRUM | FPWM | fSW | PACKAGE QUANTITY |
---|---|---|---|---|---|
LMR34215FAQRNXTQ1 | Adjustable | No | Yes | 400 kHz | 250 |
LMR34215FAQRNXRQ1 | Adjustable | No | Yes | 400 kHz | 3000 |
LMR34215SC5QRNXTQ1 | 5-V fixed | Yes | No | 2.1 MHz | 250 |
LMR34215SC5QRNXRQ1 | 5-V fixed | Yes | No | 2.1 MHz | 3000 |
LMR34215FSC5RNXTQ1 | 5-V fixed | Yes | Yes | 2.1 MHz | 250 |
LMR34215FSC5RNXRQ1 | 5-V fixed | Yes | Yes | 2.1 MHz | 3000 |