JAJSR71 January 2024 LMR43606-Q1
PRODUCTION DATA
Section 8.2.2 provides a detailed design procedure based on Table 8-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12V, (4V to 36V) |
Output voltage | 3.3V |
Maximum output current | 0A to 2A |
Switching frequency | 2200kHz |