JAJSDW2C November 2016 – August 2021 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA
The application highlighted in this section is for a typical 6-V system but can be used as a basis for the implementation of the adjustable version of the LMS36x5-Q1 for other output voltages as well. The input voltages are here for illustration purposes only. See Section 7.6 for minimum operating input voltage.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 8-V to 18-V steady-state |
Output current | 0 A to 5.5 A |
Switching Frequency at 0-A load | > 250 kHz preferred |
Current Consumption at 0-A load | Not critical |
Synchronization | No |