JAJSS37L November 2001 – February 2025 LP2992
PRODUCTION DATA






| dI/dt = 1 A/μ |
| dI/dt = 1 A/μ |
| VOUT = 3.3 V, CBYP = 0 nF,
ΔVIN = 1 V, IOUT = 1 mA, dV/dt = 1 V/μ |
| VOUT = 3.3 V, CBYP = 0 nF,
ΔVIN = 1 V, IOUT = 150 mA, dV/dt = 1 V/μ |
| COUT = 4.7 μF |