JAJSFA2C September 2014 – April 2018 LP5907-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| GENERAL | |||||||
| VIN | Input voltage | TA = 25°C | 2.2 | 5.5 | V | ||
| ΔVOUT | Output voltage tolerance | VIN = (VOUT(NOM) + 1 V) to 5.5 V,
IOUT = 1 mA to 250 mA, VOUT ≥ 1.8 V |
–2 | 2 | %VOUT | ||
| VIN = (VOUT(NOM) + 1 V) to 5.5 V,
IOUT = 1 mA to 250 mA, VOUT< 1.8 V |
–3 | 3 | |||||
| Line regulation | VIN = (VOUT(NOM) + 1 V) to 5.5 V,
IOUT = 1 mA |
0.02 | %/V | ||||
| Load regulation | IOUT = 1 mA to 250 mA | 0.001 | %/mA | ||||
| ILOAD | Output load current | 0 | 250 | mA | |||
| IQ | Quiescent current(4) | VEN = 1.2 V, IOUT = 0 mA | 12 | 25 | µA | ||
| VEN = 1.2 V, IOUT = 250 mA | 250 | 425 | |||||
| VEN = 0.3 V (Disabled) | 0.2 | 1 | |||||
| IG | Ground current(5) | VEN = 1.2 V, IOUT = 0 mA | 14 | µA | |||
| VDO | Dropout voltage(6) | IOUT = 100 mA | 50 | mV | |||
| IOUT = 250 mA | 250 | ||||||
| ISC | Short-circuit current limit | TA = 25°C(7) | 250 | 500 | mA | ||
| PSRR | Power-supply rejection ratio(8) | f = 100 Hz, IOUT = 20 mA | 90 | dB | |||
| f = 1 kHz, IOUT = 20 mA | 82 | ||||||
| f = 10 kHz, IOUT = 20 mA | 65 | ||||||
| f = 100 kHz, IOUT = 20 mA | 60 | ||||||
| eN | Output noise voltage(8) | BW = 10 Hz to 100 kHz | IOUT = 1 mA | 10 | µVRMS | ||
| IOUT = 250 mA | 6.5 | ||||||
| RAD | Output automatic discharge pulldown resistance | VEN< VIL (output disabled) | 230 | Ω | |||
| TSD | Thermal shutdown | TJ rising | 160 | °C | |||
| Thermal hysteresis | TJ falling from shutdown | 15 | |||||
| LOGIC INPUT THRESHOLDS | |||||||
| VIL | Low input threshold | VIN = 2.2 V to 5.5 V,
VEN falling until the output is disabled |
0.4 | V | |||
| VIH | High input threshold | VIN = 2.2 V to 5.5 V,
VEN rising until the output is enabled |
1.2 | V | |||
| IEN | Input current at EN pin(9) | VEN = 5.5 V and VIN = 5.5 V | 5.5 | µA | |||
| VEN = 0 V and VIN = 5.5 V | 0.001 | ||||||
| TRANSIENT CHARACTERISTICS | |||||||
| ΔVOUT | Line transient(8) | VIN = (VOUT(NOM) + 1 V) to
(VOUT(NOM) + 1.6 V) in 30 µs |
–1 | mV | |||
| VIN = (VOUT(NOM) + 1.6 V) to
(VOUT(NOM) + 1.6 V) in 30 µs |
1 | ||||||
| Load transient(8) | IOUT = 1 mA to 250 mA in 10 µs | –40 | |||||
| IOUT = 250 mA to 1 mA in 10 µs | 40 | ||||||
| Overshoot on start-up(8) | Stated as a percentage of VOUT(NOM) | 5% | |||||
| Overshoot on start-up with EN(8) | Stated as a percentage of VOUT(NOM), VIN = VOUT + 1 V to 5.5 V, 0.7 µF < COUT< 10 µF, 0 mA < IOUT< 250 mA, EN rising until the output is enabled | 1% | |||||
| tON | Turnon time | From VEN> VIH to VOUT = 95% of VOUT(NOM),
TA = 25°C |
80 | 150 | µs | ||