JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| INPUT VOLTAGE | ||||
| Voltage on power connections | VIN_Bx, VANA | 2.8 | 5.5 | V |
| Voltage on NRST | NRST | 1.65 | VANA with 5.5 V maximum | V |
| Voltage on logic pins | nINT, CLKIN | 1.65 | 5.5 | V |
| Voltage on logic pins
(input or output pins) |
ENx, PGOOD | 0 | VANA with 5.5 V maximum | V |
| Voltage on I2C interface, standard (100 kHz), fast (400 khz), fast+ (1 MHz), and high-speed (3.4 MHz) modes | SCL, SDA | 1.65 | 1.95 | V |
| Voltage on I2C interface, standard (100 kHz), fast (400 kHz), and fast+ (1 MHz) modes | 3.1 | VANA with 3.6 V maximum | V | |
| TEMPERATURE | ||||
| Junction temperature, TJ | −40 | 140 | °C | |
| Ambient temperature, TA | −40 | 125 | °C | |