JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x04
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| EN_BUCK1 | EN_PIN_CTRL1 | BUCK1_EN_PIN_SELECT[1:0] | EN_ROOF_
FLOOR1 |
EN_RDIS1 | BUCK1_FPWM | Reserved | |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | EN_BUCK1 | R/W | 1 * | Enable Buck1 regulator:
0 - Buck1 regulator is disabled 1 - Buck1 regulator is enabled |
| 6 | EN_PIN_CTRL1 | R/W | 1 * | Enable EN1/2/3 pin control for Buck1:
0 - Only EN_BUCK1 bit controls Buck1 1 - EN_BUCK1 bit AND ENx pin control Buck1 |
| 5:4 | BUCK1_EN_PIN
_SELECT[1:0] |
R/W | 0x0* | Enable EN1/2/3 pin control for Buck1:
0x0 - EN_BUCK1 bit AND EN1 pin control Buck1 0x1 - EN_BUCK1 bit AND EN2 pin control Buck1 0x2 - EN_BUCK1 bit AND EN3 pin control Buck1 0x3 - Reserved |
| 3 | EN_ROOF_
FLOOR1 |
R/W | 0 | Enable Roof/Floor control of EN1/2/3 pin if EN_PIN_CTRL1 = 1:
0 - Enable/Disable (1/0) control 1 - Roof/Floor (1/0) control |
| 2 | EN_RDIS1 | R/W | 1 | Enable output discharge resistor when Buck1 is disabled:
0 - Discharge resistor disabled 1 - Discharge resistor enabled |
| 1 | BUCK1_FPWM | R/W | 0 for LP87524B, LP87524J, 1 for LP87524P * | Forces the Buck1 regulator to operate in PWM mode:
0 - Automatic transitions between PFM and PWM modes (AUTO mode). 1 - Forced to PWM operation |
| 0 | Reserved | R/W | 0 |