JAJSJG3A August 2020 – October 2020 LP8864-Q1
PRODUCTION DATA
PWM detector has an internal hysteresis function. It means when PWM input is used (except direct PWM mode), PWM output duty cycle will change only when PWM input on-time changes by more than 6.4us. This is to avoid the PWM duty cycle sampling error due to the onboard PWM signal's rising/falling time.