JAJSHS3 August 2019 LP8867C-Q1 , LP8869C-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 4.5 | 40 | V | ||
| VOUT | Output voltage | 6 | 45 | |||
| ƒSW_MIN | Minimum switching frequency | Defined by RFSET resistor | 300 | kHz | ||
| ƒSW_MAX | Maximum switching frequency | Defined by RFSET resistor | 2 200 | kHz | ||
| tOFF | Minimum switch OFF time(1) | ƒSW ≥ 1.15 MHz | 55 | ns | ||
| ISW_MAX | SW current limit first triggerred | 3.3 | 3.7 | 4.1 | A | |
| tSW_MAX | SW current limit first triggerred period | 1.6 | s | |||
| ISW_LIM | SW current limit | 3 | 3.35 | 3.7 | A | |
| RDSON | FET RDSON | 240 | 400 | mΩ | ||
| fSYNC | External SYNC frequency | 300 | 2 200 | kHz | ||
| tSYNC_ON | External SYNC on time(1) | 150 | ns | |||
| tSYNC_OFF | External SYNC off time(1) | 150 | ns | |||