JAJSHS3 August 2019 LP8867C-Q1 , LP8869C-Q1
PRODUCTION DATA.
When operating with no electrolytic capacitor in boost output, which is a typical case when boost frequency is in the 1.15-MHz to 2.2-MHz range, a feedback capacitor needs to be put in parallel with R1 to ensure the loop stability. The value of the capacitor is recommended to be:
where
For example, if R1 is set to 750 kΩ, CFB needs to be around 11 pF.
Figure 13. FB External Resistors With Capacitor When Operating With No Electrolytic Capacitor In Boost Output