JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|
| 8-MHz tolerance over temperature(1) | BCSCTL1 = CALBC1_8MHZ,
DCOCTL = CALDCO_8MHZ, calibrated at 30°C and 3.3 V |
0°C to 85°C | 3.3 V | 7.76 | 8 | 8.24 | MHz |
| 8-MHz tolerance over VCC | BCSCTL1 = CALBC1_8MHZ,
DCOCTL = CALDCO_8MHZ, calibrated at 30°C and 3.3 V |
30°C | 2.7 V to 3.6 V | 7.76 | 8 | 8.24 | MHz |
| 8-MHz tolerance overall | BCSCTL1 = CALBC1_8MHZ,
DCOCTL = CALDCO_8MHZ, calibrated at 30°C and 3.3 V |
–40°C to 85°C | 2.7 V to 3.6 V | 7.52 | 8 | 8.48 | MHz |
| 12-MHz tolerance over temperature(1) | BCSCTL1 = CALBC1_12MHZ,
DCOCTL = CALDCO_12MHZ, calibrated at 30°C and 3.3 V |
0°C to 85°C | 3.3 V | 11.64 | 12 | 12.36 | MHz |
| 12-MHz tolerance over VCC | BCSCTL1 = CALBC1_12MHZ,
DCOCTL = CALDCO_12MHZ, calibrated at 30°C and 3.3 V |
30°C | 3.3 V to 3.6 V | 11.64 | 12 | 12.36 | MHz |
| 12-MHz tolerance overall | BCSCTL1 = CALBC1_12MHZ,
DCOCTL = CALDCO_12MHZ, calibrated at 30°C and 3.3 V |
–40°C to 85°C | 3.3 V to 3.6 V | 11.28 | 12 | 12.72 | MHz |