JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
The clock system is supported by the Basic Clock module that includes support for an internal digitally controlled oscillator (DCO), a high-frequency crystal oscillator, and an internal very-low-power low-frequency oscillator (VLO). The clock module is designed to meet the requirements of both low system cost and low power consumption. The internal DCO provides a fast turnon clock source and stabilizes in less than 1 µs. The clock module provides the following clock signals:
Table 6-8 lists the addresses of the available DCO calibration data.
| DCO FREQUENCY | CALIBRATION REGISTER | SIZE | ADDRESS |
|---|---|---|---|
| 8 MHz | CALBC1_8MHZ | byte | 010FDh |
| CALDCO_8MHZ | byte | 010FCh | |
| 12 MHz | CALBC1_12MHZ | byte | 010FBh |
| CALDCO_12MHZ | byte | 010FAh |