JAJS263H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(LPM3) | Wake-up time from LPM3 | f = 1 MHz | 2.2 V, 3 V | 6 | µs | |
| f = 2 MHz | 6 | |||||
| f = 3 MHz | 6 | |||||