JAJS263H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CXT2IN | Input capacitance | 2.2 V, 3 V | 2 | pF | ||
| CXT2OUT | Output capacitance | 2.2 V, 3 V | 2 | pF | ||
| VIL | Low-level input voltage at XT2IN(2) | 2.2 V, 3 V | VSS | 0.2 × VCC | V | |
| VIH | High-level input voltage at XT2IN(2) | 2.2 V, 3 V | 0.8 x VCC | VCC | V | |