JAJSFS9R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC or VIO | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(int) | External interrupt timing(2) | Port P1.0 to P1.5,
external trigger pulse duration to set interrupt flag |
1.8 V to 3.6 V | 20 | ns | |
| Port P1.6 and P1.7 and P2.0 to P2.7,
external trigger pulse duration to set interrupt flag |
1.8 V to 5 V | 25 | ||||