JAJSFS9R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Frequency tolerance during trimming | –0.5% | +0.5% | ||||
| fTRIM(64MHz) | TDHMx = 0, TDHREGEN = 0, TDHCLKCR = 0,
TDHxCTL1 = TDHxCTL1_64 |
TA = 25°C,
VCC = 1.8 V |
63 | 64 | 65 | MHz |
| fTRIM(128MHz) | TDHMx = 0, TDHREGEN = 0, TDHCLKCR = 1,
TDHxCTL1 = TDHxCTL1_128 |
TA = 25°C,
VCC = 2.0 V |
126 | 128 | 130 | MHz |
| fTRIM(200MHz) | TDHMx = 0, TDHREGEN = 0, TDHCLKCR = 1,
TDHxCTL1 = TDHxCTL1_200 |
TA = 25°C,
VCC = 2.4 V |
197 | 200 | 203 | MHz |
| fTRIM(256MHz) | TDHMx = 1, TDHREGEN = 0, TDHCLKCR = 1,
TDHxCTL1 = TDHxCTL1_256 |
TA = 25°C,
VCC = 2.2 V |
250 | 256 | 262 | MHz |