JAJSFS9R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| External frequency tolerance | 0% | |||||
| E(TDHREGEN = 1,64) | freference = 8 MHz, TDHMx = 0, TDHREGEN = 1,
TDHCLKCR = 0, TDHCLKRx = 0 |
TA = 25°C,
VCC = 1.8 V |
–1% | +1% | ||
| E(TDHREGEN = 1,128) | freference = 16 MHz, TDHMx = 0, TDHREGEN = 1,
TDHCLKCR = 1, TDHCLKRx = 0 |
TA = 25°C,
VCC = 2.0 V |
–1% | +1% | ||
| E(TDHREGEN = 1,200) | freference = 25 MHz, TDHMx = 0, TDHREGEN = 1,
TDHCLKCR = 1, TDHCLKRx = 0 |
TA = 25°C,
VCC = 2.4 V |
–1% | +1% | ||
| E(TDHREGEN = 1,256) | freference = 16 MHz, TDHMx = 1, TDHREGEN = 1,
TDHCLKCR = 1, TDHCLKRx = 0 |
TA = 25°C,
VCC =2.2 V |
–1% | +1% | ||