JAJSFS9R August 2010 – September 2018
PRODUCTION DATA.
Figure 6-5 shows the port diagram. Table 6-47 summarizes the selection of the pin function.
Figure 6-5 Port P3 (P3.0 and P3.1) Diagram | PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P3DIR.x | P3SEL.x | P3MAP.x | |||
| P3.0/ | 0 | P3.x (I/O) | I: 0; O: 1 | 0 | X |
| PM_TEC1FLT2/ | TD1.TECXFLT2, controlled by enable signals in the TEC1 module | 0 | 1 | default | |
| PM_TD1.1 | TD1.TA1 | 1 | 1 | default | |
| P3.1/ | 1 | P3.x (I/O) | I: 0; O: 1 | 0 | X |
| PM_TEC1FLT0/ | TD1.TECXFLT0, controlled by enable signals in the TEC1 module | 0 | 1 | default | |
| PM_TD1.2 | TD1.TA2 | 1 | 1 | default | |