JAJSFS9R August   2010  – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172

PRODUCTION DATA.  

  1. 1デバイスの概要
    1. 1.1 特長
    2. 1.2 アプリケーション
    3. 1.3 概要
    4. 1.4 機能ブロック図
  2. 2改訂履歴
  3. 3Device Comparison
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagrams
    2. 4.2 Signal Descriptions
      1. Table 4-1 Signal Descriptions
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 5.5  Low-Power Mode Supply Currents (Into VCC) Excluding External Current
    6. 5.6  Thermal Resistance Characteristics
    7. 5.7  Schmitt-Trigger Inputs – General-Purpose I/O (P1.0 to P1.5, P3.2 to P3.7, and PJ.0 to PJ.6)
    8. 5.8  Schmitt-Trigger Inputs – General-Purpose I/O (P1.6 and P1.7, P2.0 to P2.7, and P3.0 and P3.1)
    9. 5.9  Inputs – Ports P1 and P2
    10. 5.10 Leakage Current – General-Purpose I/O
    11. 5.11 Outputs – Ports P1, P3, PJ (Full Drive Strength, P1.0 to P1.5, P3.2 to P3.7, PJ.0 to PJ.6)
    12. 5.12 Outputs – Ports P1 to P3 (Full Drive Strength, P1.6 and P1.7, P2.0 to P2.7, P3.0 and P3.1)
    13. 5.13 Outputs – Ports P1, P3, PJ (Reduced Drive Strength, P1.0 to P1.5, P3.2 to P3.7, PJ.0 to PJ.6)
    14. 5.14 Outputs – Ports P1 to P3 (Reduced Drive Strength, P1.6 and P1.7, P2.0 to P2.7, P3.0 and P3.1)
    15. 5.15 Output Frequency – Ports P1.0 to P1.5, P3.2 to P3.7, PJ.0 to PJ.6
    16. 5.16 Output Frequency – Ports P1.6 and P1.7, P2.0 to P2.7, P3.0 and P3.1
    17. 5.17 Typical Characteristics – Outputs, Reduced Drive Strength (PxDS.y = 0), Ports P1.0 to P1.5, P3.2 to P3.7, PJ.0 to PJ.6
    18. 5.18 Typical Characteristics – Outputs, Full Drive Strength (PxDS.y = 1), Ports P1.0 to P1.5, P3.2 to P3.7, PJ.0 to PJ.6
    19. 5.19 Typical Characteristics – Outputs, Reduced Drive Strength (PxDS.y = 0), Ports P1.6 and P1.7, P2.0 to P2.7, P3.0 and P3.1
    20. 5.20 Typical Characteristics – Outputs, Full Drive Strength (PxDS.y = 1), Ports P1.6 and P1.7, P2.0 to P2.7, P3.0 and P3.1
    21. 5.21 Crystal Oscillator, XT1, Low-Frequency Mode
    22. 5.22 Crystal Oscillator, XT1, High-Frequency Mode
    23. 5.23 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    24. 5.24 Internal Reference, Low-Frequency Oscillator (REFO)
    25. 5.25 DCO Frequency
    26. 5.26 PMM, Brownout Reset (BOR)
    27. 5.27 PMM, Core Voltage
    28. 5.28 PMM, SVS High Side
    29. 5.29 PMM, SVM High Side
    30. 5.30 PMM, SVS Low Side
    31. 5.31 PMM, SVM Low Side
    32. 5.32 Wake-up Times From Low-Power Modes
    33. 5.33 Timer_A
    34. 5.34 USCI (UART Mode)
    35. 5.35 USCI (SPI Master Mode)
    36. 5.36 USCI (SPI Slave Mode)
    37. 5.37 USCI (I2C Mode)
    38. 5.38 10-Bit ADC, Power Supply and Input Range Conditions (MSP430F51x2 Devices Only)
    39. 5.39 10-Bit ADC, Timing Parameters (MSP430F51x2 Devices Only)
    40. 5.40 10-Bit ADC, Linearity Parameters (MSP430F51x2 Devices Only)
    41. 5.41 REF, External Reference (MSP430F51x2 Devices Only)
    42. 5.42 REF, Built-In Reference (MSP430F51x2 Devices Only)
    43. 5.43 Comparator_B
    44. 5.44 Timer_D, Power Supply and Reference Clock
    45. 5.45 Timer_D, Local Clock Generator Frequency
    46. 5.46 Timer_D, Trimmed Clock Frequencies
    47. 5.47 Timer_D, Frequency Multiplication Mode
    48. 5.48 Timer_D, Input Capture and Output Compare Timing
    49. 5.49 Flash Memory
    50. 5.50 JTAG and Spy-Bi-Wire Interface
  6. 6Detailed Description
    1. 6.1  CPU
    2. 6.2  Instruction Set
    3. 6.3  Operating Modes
    4. 6.4  Interrupt Vector Addresses
    5. 6.5  Memory Organization
    6. 6.6  Bootloader (BSL)
    7. 6.7  Flash Memory
    8. 6.8  RAM
    9. 6.9  Peripherals
      1. 6.9.1  Digital I/O
      2. 6.9.2  Port Mapping Controller
      3. 6.9.3  Oscillator and System Clock
      4. 6.9.4  Power-Management Module (PMM)
      5. 6.9.5  Hardware Multiplier
      6. 6.9.6  Watchdog Timer (WDT_A)
      7. 6.9.7  System Module (SYS)
      8. 6.9.8  DMA Controller
      9. 6.9.9  Universal Serial Communication Interface (USCI)
      10. 6.9.10 TA0
      11. 6.9.11 TD0
      12. 6.9.12 TD1
      13. 6.9.13 Comparator_B
      14. 6.9.14 ADC10_A (MSP430F51x2 Only)
      15. 6.9.15 CRC16
      16. 6.9.16 Reference (REF) Module Voltage Reference
      17. 6.9.17 Embedded Emulation Module (EEM) (S Version)
      18. 6.9.18 Peripheral File Map
    10. 6.10 Input/Output Diagrams
      1. 6.10.1  Port P1 (P1.0 to P1.5) Input/Output With Schmitt Trigger
      2. 6.10.2  Port P1 (P1.6 to P1.7) Input/Output With Schmitt Trigger
      3. 6.10.3  Port P2 (P2.0 to P2.7) Input/Output With Schmitt Trigger
      4. 6.10.4  Port P3 (P3.0 and P3.1) Input/Output With Schmitt Trigger
      5. 6.10.5  Port P3 (P3.2 and P3.3) Input/Output With Schmitt Trigger
      6. 6.10.6  Port P3 (P3.4) Input/Output With Schmitt Trigger
      7. 6.10.7  Port P3 (P3.5) Input/Output With Schmitt Trigger
      8. 6.10.8  Port P3 (P3.6) Input/Output With Schmitt Trigger
      9. 6.10.9  Port P3 (P3.7) Input/Output With Schmitt Trigger
      10. 6.10.10 Port J (PJ.0) JTAG Pin TDO, Input/Output With Schmitt Trigger or Output
      11. 6.10.11 Port J (PJ.1 to PJ.3) JTAG Pins TMS, TCK, TDI/TCLK, Input/Output With Schmitt Trigger or Output
      12. 6.10.12 Port J (PJ.4) Input/Output With Schmitt Trigger
      13. 6.10.13 Port J (PJ.5) Input/Output With Schmitt Trigger
      14. 6.10.14 Port J (PJ.6) Input/Output With Schmitt Trigger
    11. 6.11 Device Descriptors
  7. 7デバイスおよびドキュメントのサポート
    1. 7.1  使い始めと次の手順
    2. 7.2  Device Nomenclature
    3. 7.3  ツールとソフトウェア
    4. 7.4  ドキュメントのサポート
    5. 7.5  関連リンク
    6. 7.6  Community Resources
    7. 7.7  商標
    8. 7.8  静電気放電に関する注意事項
    9. 7.9  Export Control Notice
    10. 7.10 Glossary
  8. 8メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

REF, Built-In Reference (MSP430F51x2 Devices Only)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VREF+ Positive built-in reference voltage REFVSEL = {2} for 2.5 V, REFON = 1 3 V 2.51 ±1.5% V
REFVSEL = {1} for 2.0 V, REFON = 1 3 V 1.99 ±1.5%
REFVSEL = {0} for 1.5 V, REFON = 1 2.2 V, 3 V 1.5 ±1.5%
AVCC(min) AVCC minimum voltage, Positive built-in reference active REFVSEL = {0} for 1.5 V 1.8 V
REFVSEL = {1} for 2.0 V 2.3
REFVSEL = {2} for 2.5 V 2.8
IREF+ Operating supply current into AVCC terminal(1) fADC10CLK = 5 MHz, REFON = 1,
REFBURST = 0, REFVSEL = {0} for 1.5 V
3 V 15.5 19 µA
fADC10CLK = 5 MHz, REFON = 1,
REFBURST = 0, REFVSEL = {1} for 2.0 V
3 V 18 24
fADC10CLK = 5 MHz, REFON = 1,
REFBURST = 0, REFVSEL = {2} for 2.5 V
3 V 21 30
TCREF+ Temperature coefficient of built-in reference(2) REFVSEL = {0, 1, 2}, REFON = 1 30 50 ppm/ °C
ISENSOR Operating supply current into AVCC terminal(4) REFON = 1, INCH = 0Ah,
ADC10ON = 1, TA = 30°C
2.2 V 150 180 µA
3 V 150 190
VSENSOR See (5) REFON = 1, INCH = 0Ah,
ADC10ON = 1, TA = 30°C
2.2 V 765 mV
3 V 765
VMID AVCC divider at channel 11 ADC10ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC
2.2 V 1.06 1.1 1.14 V
3 V 1.46 1.5 1.54
tSENSOR (sample) Sample time required if channel 10 is selected(6) ADC10ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB
30 µs
tVMID (sample) Sample time required if channel 11 is selected(7) ADC10ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB
1 µs
PSRR_DC Power supply rejection ratio (DC) AVCC = AVCC(min) to AVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1
120 300 µV/V
PSRR_AC Power supply rejection ratio (AC) AVCC = AVCC(min) to AVCC(max),
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV,
REFVSEL = {0, 1, 2}, REFON = 1
6.4 mV/V
tSETTLE Settling time of reference voltage(3) AVCC = AVCC(min) to AVCC(max),
REFVSEL = {0, 1, 2},
REFON = 0 → 1
TA = –40°C to 85°C 23 125 µs
TA = 25°C 23 50
TA = 85°C 16 25
The internal reference current is supplied through the AVCC terminal. Consumption is independent of the ADC10ON control bit, unless a conversion is active. The REFON bit enables to settle the built-in reference before starting an A/D conversion.
Calculated using the box method: (MAX(–40°C to 85°C) – MIN(–40°C to 85°C)) / MIN(–40°C to 85°C) / (85°C – (–40°C)).
The condition is that the error in a conversion started after tREFON is less than ±0.5 LSB.
The sensor current ISENSOR is consumed if (ADC10ON = 1 and REFON = 1) or (ADC10ON = 1 and INCH = 0Ah and sample signal is high). When REFON = 1, ISENSOR is already included in IREF+.
The temperature sensor offset can be as much as ±20°C. TI recommends a single-point calibration to minimize the offset error of the built-in temperature sensor.
The typical equivalent impedance of the sensor is 51 kΩ. The sample time required includes the sensor-on time tSENSOR(on).
The on-time tVMID(on) is included in the sampling time tVMID(sample); no additional on time is needed.