JAJSG92D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
| PARAMETER | VCC | PMMCOREVx | TEMPERATURE (TA) | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| –40°C | 25°C | 60°C | 85°C | |||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
| ILPM3
LCD, int. bias |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump disabled(1)(2) | 2.2 V | 0 | 2.4 | 2.9 | 3.6 | 3.8 | 5.8 | 12.2 | µA | ||
| 1 | 2.5 | 3.1 | 4.0 | 6.0 | ||||||||
| 2 | 2.6 | 3.3 | 3.9 | 4.2 | 6.3 | 13.4 | ||||||
| ILPM3
LCD, int. bias |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump disabled(1)(2) | 3.0 V | 0 | 2.8 | 3.2 | 3.9 | 4.1 | 6.4 | 13.3 | µA | ||
| 1 | 2.9 | 3.4 | 4.3 | 6.7 | ||||||||
| 2 | 3.1 | 3.6 | 4.5 | 7.0 | ||||||||
| 3 | 3.1 | 3.6 | 4.5 | 4.5 | 7.0 | 14.7 | ||||||
| ILPM3
LCD,CP |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump enabled(1)(3) | 2.2 V | 0 | 3.8 | µA | |||||||
| 1 | 3.9 | |||||||||||
| 2 | 4.0 | |||||||||||
| 3.0 V | 0 | 4.0 | ||||||||||
| 1 | 4.1 | |||||||||||
| 2 | 4.2 | |||||||||||
| 3 | 4.2 | |||||||||||