JAJSG92D December 2011 – September 2018 MSP430F6720 , MSP430F6721 , MSP430F6723 , MSP430F6724 , MSP430F6725 , MSP430F6726 , MSP430F6730 , MSP430F6731 , MSP430F6733 , MSP430F6734 , MSP430F6735 , MSP430F6736
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VeREF+ | Positive external reference voltage input | VeREF+ > VeREF–(2) | 1.4 | AVCC | V | ||
| VeREF– | Negative external reference voltage input | VeREF+ > VeREF–(3) | 0 | 1.2 | V | ||
| (VeREF+ –
VeREF–) |
Differential external reference voltage input | VeREF+ > VeREF–(4) | 1.4 | AVCC | V | ||
| IVeREF+,
IVeREF– |
Static input current | 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHz, ADC10SHTx = 0x0001, Conversion rate 200 ksps |
2.2 V, 3 V | ±8.5 | ±26 | µA | |
| 1.4 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V,
fADC10CLK = 5 MHz, ADC10SHTX = 0x1000, Conversion rate 20 ksps |
2.2 V, 3 V | ±1 | µA | ||||
| CVeREF+/- | Capacitance at VeREF+ or VeREF- terminal | See (5) | 10 | µF | |||