JAJSG94D November 2012 – September 2018 MSP430F67451 , MSP430F67461 , MSP430F67471 , MSP430F67481 , MSP430F67491 , MSP430F67651 , MSP430F67661 , MSP430F67671 , MSP430F67681 , MSP430F67691 , MSP430F67751 , MSP430F67761 , MSP430F67771 , MSP430F67781 , MSP430F67791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
1.8 | 3.6 | V | ||
| V(Ax) | Analog input voltage range(1) | All ADC10_A pins | 0 | AVCC | V | ||
| IADC10_A | Operating supply current into AVCC terminal, REF module and reference buffer off | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 00 |
2.2 V | 68 | 100 | µA | |
| 3 V | 78 | 110 | |||||
| Operating supply current into AVCC terminal, REF module on, reference buffer on | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 1,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 01 |
3 V | 124 | 180 | |||
| Operating supply current into AVCC terminal, REF module off, reference buffer on | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 10, VEREF = 2.5 V |
105 | 160 | ||||
| Operating supply current into AVCC terminal, REF module off, reference buffer off | fADC10CLK = 5 MHz, ADC10ON = 1, REFON = 0,
SHT0 = 0, SHT1 = 0, ADC10DIV = 0, ADC10SREF = 11, VEREF = 2.5 V |
72 | 110 | ||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time from the pad to the ADC10_A capacitor array including wiring and pad. | 2.2 V | 3.5 | pF | ||
| RI | Input MUX ON resistance | AVCC > 2.0 V, 0 V ≤ VAx ≤ AVCC | 36 | kΩ | |||
| 1.8 V < AVCC < 2.0 V, 0 V ≤ VAx ≤ AVCC | 96 | ||||||