JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-12 shows the port diagram. Table 6-70 summarizes the selection of the pin functions.
Figure 6-12 Port P2 (P2.4 to P2.6) Diagram (PZ Package Only) | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P2DIR.x | P2SEL0.x | P2MAP.x | |||
| P2.4/PM_TA2.0/R23 | 4 | P2.4 (I/O) | I:0; O:1 | 0 | X |
| Mapped secondary digital function | X | 1 | ≤ 30 | ||
| R23 | X | 1 | = 31 | ||
| P2.5/PM_UCB0SOMI/ PM_UCB0SCL/R13 | 5 | P2.5 (I/O) | I:0; O:1 | 0 | X |
| Mapped secondary digital function | X | 1 | ≤ 30 | ||
| R13 | X | 1 | = 31 | ||
| P2.6/PM_UCB0SIMO/ PM_UCB0SDA/R03 | 6 | P2.6 (I/O) | I:0; O:1 | 0 | X |
| Mapped secondary digital function | X | 1 | ≤ 30 | ||
| R03 | X | 1 | = 31 | ||