JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-37 shows the port diagram. Table 6-95 summarizes the selection of the pin functions.
Figure 6-37 Port P11 (P11.4 and P11.5) Diagram (PEU Package Only) | PIN NAME (P11.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P11DIR.x | P11SEL0.x | |||
| P11.4/CBOUT | 4 | P11.4 (I/O) | I:0; O:1 | 0 |
| N/A | 0 | 1 | ||
| CBOUT | 1 | 1 | ||
| P11.5/TACLK/RTCCLK | 5 | P11.5 (I/O) | I:0; O:1 | 0 |
| TACLK | 0 | 1 | ||
| RTCCLK | 1 | 1 | ||