JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | See (1)(2) | VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V,
PMMCOREVx = 3 |
25 | |||||
| fPort_CLK | Clock output frequency | ACLK
SMCLK MCLK CL = 20 pF(2) |
VCC = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
| VCC = 3 V,
PMMCOREVx = 3 |
25 | |||||