JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| CI | Input capacitance | SD24GAINx = 1 | 5.0 | pF | ||||
| SD24GAINx = 2 | 5.0 | |||||||
| SD24GAINx = 4 | 5.0 | |||||||
| SD24GAINx = 8 | 5.0 | |||||||
| SD24GAINx = 16 | 5.0 | |||||||
| SD24GAINx = 32, 64, 128 | 5.0 | |||||||
| ZI | Input impedance
(pin A+ or A- to AVSS) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 200 | kΩ | ||
| SD24GAINx = 8 | 200 | |||||||
| SD24GAINx = 32 | 200 | |||||||
| ZID | Differential input impedance
(pin A+ to pin A-) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 300 | 400 | kΩ | |
| SD24GAINx = 8 | 400 | |||||||
| SD24GAINx = 32 | 300 | 400 | ||||||
Figure 5-16 Input Leakage Current vs Input Voltage (Modulator OFF) Table 5-41 lists the supply currents of the SD24_B.