JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-15 shows the port diagram. Table 6-74 summarizes the selection of the pin functions.
Figure 6-15 Ports P3 (P3.0) Diagram (PZ Package Only) | PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P3DIR.x | P3SEL0.x | P3MAP.x | |||
| P3.0/PM_UCA0RXD/ PM_UCA0SOMI | 0 | P3.0 (I/O) | I:0; O:1 | 0 | X |
| Mapped secondary digital function | X | 1 | ≤ 30 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | ||