JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | AUXVCC3 | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(int) | External interrupt timing(2) | Port P1, P2: P1.x to P2.x, External trigger pulse duration to set interrupt flag | 2.2 V, 3 V | 20 | ns | |
Table 5-35 lists the leakage current of the tamper detect pin.