JAJSCD6E August   2016  – June 2021 MSP430FR2000 , MSP430FR2100 , MSP430FR2110 , MSP430FR2111

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 機能ブロック図
  5. Revision History
  6. Device Comparison
    1. 6.1 Related Products
  7. Terminal Configuration and Functions
    1. 7.1 Pin Diagrams
    2. 7.2 Pin Attributes
    3. 7.3 Signal Descriptions
    4. 7.4 Pin Multiplexing
    5. 7.5 Connection of Unused Pins
    6. 7.6 Buffer Type
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 8.5  Active Mode Supply Current Per MHz
    6. 8.6  Low-Power Mode LPM0 Supply Currents Into VCC Excluding External Current
    7. 8.7  Low-Power Mode LPM3, LPM4 Supply Currents (Into VCC) Excluding External Current
    8. 8.8  Low-Power Mode LPMx.5 Supply Currents (Into VCC) Excluding External Current
    9. 8.9  Typical Characteristics – LPM Supply Currents
    10. 8.10 Current Consumption Per Module
    11. 8.11 Thermal Resistance Characteristics
    12. 8.12 Timing and Switching Characteristics
      1. 8.12.1  Power Supply Sequencing
        1. 8.12.1.1 PMM, SVS and BOR
      2. 8.12.2  Reset Timing
        1. 8.12.2.1 Wake-up Times From Low-Power Modes and Reset
      3. 8.12.3  Clock Specifications
        1. 8.12.3.1 XT1 Crystal Oscillator (Low Frequency)
        2. 8.12.3.2 DCO FLL, Frequency
        3. 8.12.3.3 DCO Frequency
        4. 8.12.3.4 REFO
        5. 8.12.3.5 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
        6. 8.12.3.6 Module Oscillator (MODOSC)
      4. 8.12.4  Digital I/Os
        1. 8.12.4.1 Digital Inputs
        2. 8.12.4.2 Digital Outputs
        3. 8.12.4.3 Digital I/O Typical Characteristics
      5. 8.12.5  VREF+ Built-in Reference
        1. 8.12.5.1 VREF+ Characteristics
      6. 8.12.6  Timer_B
        1. 8.12.6.1 Timer_B
      7. 8.12.7  eUSCI
        1. 8.12.7.1 eUSCI (UART Mode) Clock Frequency
        2. 8.12.7.2 eUSCI (UART Mode) Switching Characteristics
        3. 8.12.7.3 eUSCI (SPI Master Mode) Clock Frequency
        4. 8.12.7.4 eUSCI (SPI Master Mode) Switching Characteristics
        5. 8.12.7.5 eUSCI (SPI Slave Mode) Switching Characteristics
      8. 8.12.8  ADC
        1. 8.12.8.1 ADC, Power Supply and Input Range Conditions
        2. 8.12.8.2 ADC, 10-Bit Timing Parameters
        3. 8.12.8.3 ADC, 10-Bit Linearity Parameters
      9. 8.12.9  Enhanced Comparator (eCOMP)
        1. 8.12.9.1 eCOMP Characteristics
      10. 8.12.10 FRAM
        1. 8.12.10.1 FRAM Characteristics
      11. 8.12.11 Emulation and Debug
        1. 8.12.11.1 JTAG, Spy-Bi-Wire Interface
        2. 8.12.11.2 JTAG, 4-Wire Interface
  9. Detailed Description
    1. 9.1  Overview
    2. 9.2  CPU
    3. 9.3  Operating Modes
    4. 9.4  Interrupt Vector Addresses
    5. 9.5  Memory Organization
    6. 9.6  Bootloader (BSL)
    7. 9.7  JTAG Standard Interface
    8. 9.8  Spy-Bi-Wire Interface (SBW)
    9. 9.9  FRAM
    10. 9.10 Memory Protection
    11. 9.11 Peripherals
      1. 9.11.1  Power-Management Module (PMM) and On-Chip Reference Voltages
      2. 9.11.2  Clock System (CS) and Clock Distribution
      3. 9.11.3  General-Purpose Input/Output Port (I/O)
      4. 9.11.4  Watchdog Timer (WDT)
      5. 9.11.5  System Module (SYS)
      6. 9.11.6  Cyclic Redundancy Check (CRC)
      7. 9.11.7  Enhanced Universal Serial Communication Interface (eUSCI_A0)
      8. 9.11.8  Timers (Timer0_B3)
      9. 9.11.9  Backup Memory (BAKMEM)
      10. 9.11.10 Real-Time Clock (RTC) Counter
      11. 9.11.11 10-Bit Analog-to-Digital Converter (ADC)
      12. 9.11.12 eCOMP0
      13. 9.11.13 Embedded Emulation Module (EEM)
      14. 9.11.14 Peripheral File Map
      15. 9.11.15 Input/Output Diagrams
        1. 9.11.15.1 Port P1 Input/Output With Schmitt Trigger
        2. 9.11.15.2 Port P2 Input/Output With Schmitt Trigger
    12. 9.12 Device Descriptors (TLV)
    13. 9.13 Identification
      1. 9.13.1 Revision Identification
      2. 9.13.2 Device Identification
      3. 9.13.3 JTAG Identification
  10. 10Applications, Implementation, and Layout
    1. 10.1 Device Connection and Layout Fundamentals
      1. 10.1.1 Power Supply Decoupling and Bulk Capacitors
      2. 10.1.2 External Oscillator
      3. 10.1.3 JTAG
      4. 10.1.4 Reset
      5. 10.1.5 Unused Pins
      6. 10.1.6 General Layout Recommendations
      7. 10.1.7 Do's and Don'ts
    2. 10.2 Peripheral- and Interface-Specific Design Information
      1. 10.2.1 ADC Peripheral
        1. 10.2.1.1 Partial Schematic
        2. 10.2.1.2 Design Requirements
        3. 10.2.1.3 Layout Guidelines
    3. 10.3 Typical Applications
  11. 11Device and Documentation Support
    1. 11.1 Getting Started
    2. 11.2 Device Nomenclature
    3. 11.3 Tools and Software
    4. 11.4 Documentation Support
    5. 11.5 サポート・リソース
    6. 11.6 Trademarks
    7. 11.7 静電気放電に関する注意事項
    8. 11.8 用語集
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

XT1 Crystal Oscillator (Low Frequency)

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)
PARAMETERTEST CONDITIONSVCCMINTYPMAXUNIT
fXT1, LFXT1 oscillator crystal, low frequencyLFXTBYPASS = 032768Hz
DCXT1, LFXT1 oscillator LF duty cycleMeasured at MCLK,
fLFXT = 32768 Hz
30%70%
fXT1,SWXT1 oscillator logic-level square-wave input frequencyLFXTBYPASS = 1 (3) (4)32768Hz
DCXT1, SWLFXT oscillator logic-level square-wave input duty cycleLFXTBYPASS = 140%60%
OALFXTOscillation allowance for LF crystals (5)LFXTBYPASS = 0, LFXTDRIVE = {3},
fLFXT = 32768 Hz, CL,eff = 12.5 pF
200kΩ
CL,effIntegrated effective load capacitance (6)See (7)1pF
tSTART,LFXTStart-up time (9)fOSC = 32768 Hz
LFXTBYPASS = 0, LFXTDRIVE = {3},
TA = 25°C, CL,eff = 12.5 pF
1000ms
fFault,LFXTOscillator fault frequency (10)XTS = 0(8)03500Hz
To improve EMI on the LFXT oscillator, observe the following guidelines:
  • Keep the trace between the device and the crystal as short as possible.
  • Design a good ground plane around the oscillator pins.
  • Prevent crosstalk from other clock or data lines into oscillator pins XIN and XOUT.
  • Avoid running PCB traces underneath or adjacent to the XIN and XOUT pins.
  • Use assembly materials and processes that avoid any parasitic load on the oscillator XIN and XOUT pins.
  • If conformal coating is used, make sure that it does not induce capacitive or resistive leakage between the oscillator pins.
See MSP430 32-kHz Crystal Oscillators for details on crystal section, layout, and testing.
When LFXTBYPASS is set, LFXT circuits are automatically powered down. The input signal is a digital square wave with parametrics defined in GUID-8E781C9D-9C9C-4330-BF6E-8A47446195BB.html#GUID-8E781C9D-9C9C-4330-BF6E-8A47446195BB. Duty cycle requirements are defined by DCLFXT, SW.
Maximum frequency of operation of the entire device cannot be exceeded.
Oscillation allowance is based on a safety factor of 5 for recommended crystals. The oscillation allowance is a function of the LFXTDRIVE settings and the effective load. In general, comparable oscillator allowance can be achieved based on the following guidelines, but should be evaluated based on the actual crystal selected for the application:
  • For LFXTDRIVE = {0}, CL,eff = 3.7 pF
  • For LFXTDRIVE = {1}, 6 pF ≤ CL,eff ≤ 9 pF
  • For LFXTDRIVE = {2}, 6 pF ≤ CL,eff ≤ 10 pF
  • For LFXTDRIVE = {3}, 6 pF ≤ CL,eff ≤ 12 pF
Includes parasitic bond and package capacitance (approximately 2 pF per pin).
Requires external capacitors at both terminals to meet the effective load capacitance specified by crystal manufacturers. Recommended effective load capacitance values supported are 3.7 pF, 6 pF, 9 pF, and 12.5 pF. Maximum shunt capacitance of 1.6 pF. The PCB adds additional capacitance, so it must also be considered in the overall capacitance. Verify that the recommended effective load capacitance of the selected crystal is met.
Measured with logic-level input frequency but also applies to operation with crystals.
Includes start-up counter of 1024 clock cycles.
Frequencies above the MAX specification do not set the fault flag. Frequencies between the MIN and MAX specifications may set the flag. A static condition or stuck at fault condition sets the flag.