JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
For the port diagram, see Figure 6-1. Table 6-21 and Table 6-22summarize the selection of the pin functions.
| PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P3DIR.x | P3SEL1.x | P3SEL0.x | |||
| P3.0/UCB1CLK | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB1CLK | X (5) | 0 | 1 | ||
| TA3.CCI2B (Note: not available for FR592x(1) 64-pin package devices) | 0 | 1 | 0 | ||
| TA3.2
Internally tied to DVSS (for FR292x(1) 64-pin package devices) |
1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P3.1/UCB1SIMO/UCB1SDA | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB1SIMO/UCB1SDA | X (5) | 0 | 1 | ||
| TA3.CCI3B (Note: not available for FR592x(1) 64-pin package devices) | 0 | 1 | 0 | ||
| TA3.3
Internally tied to DVSS (for FR592x(1) 64-pin package devices) |
1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P3.2/UCB1SOMI/UCB1SCL | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCB1SOMI/UCB1SCL | X (5) | 0 | 1 | ||
| TA3.CCI4B (Note: not available for FR592x(1) 64-pin package devices) | 0 | 1 | 0 | ||
| TA3.4
Internally tied to DVSS (for FR592x(1) 64-pin package devices) |
1 | ||||
| 0 | 1 | 1 | |||
| 1 | |||||
| P3.3/TA1.1/TB0CLK | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 0 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| TA1.CCI1A | 0 | 1 | 0 | ||
| TA1.1 | 1 | ||||
| TB0CLK | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS (1) | ||
|---|---|---|---|---|---|
| P3DIR.x | P3SEL1.x | P3SEL0.x | |||
| P3.4/UCA1SIMO/UCA1TXD/TB0.0 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCA1SIMO/UCA1TXD | X (6) | 0 | 1 | ||
| TB0CCI0A | 0 | 1 | 0 | ||
| TB0.0 | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P3.5/UCA1SOMI/UCA1RXD/TB0.1 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCA1SOMI/UCA1RXD | X (6) | 0 | 1 | ||
| TB0CCI1A | 0 | 1 | 0 | ||
| TB0.1 | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P3.6/UCA1CLK/TB0.2 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCA1CLK | X (6) | 0 | 1 | ||
| TB0CCI2A | 0 | 1 | 0 | ||
| TB0.2 | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P3.7/UCA1STE/TB0.3 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| UCA1STE | X (6) | 0 | 1 | ||
| TB0CCI3B | 0 | 1 | 0 | ||
| TB0.3 | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||