JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
Table 6-36 summarizes the memory map for all devices.
| MSP430FR5972(1)
MSP430FR5922(1) MSP430FR5872(1) |
MSP430FR5970
MSP430FR5870 |
||
|---|---|---|---|
| Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Total Size | 63KB
00FFFFh to 00FF80h 013FFFh to 004400h |
32KB
00FFFFh to 00FF80h 00FF7Fh to 008000h |
| RAM | Sect 1 | 2KB
0023FFh to 001C00h |
2KB
0023FFh to 001C00h |
| Device Descriptor Info (TLV) (FRAM) | 256 bytes
001AFFh to 001A00h |
256 bytes
001AFFh to 001A00h |
|
| Information memory (FRAM) | Info A | 128 bytes
0019FFh to 001980h |
128 bytes
0019FFh to 001980h |
| Info B | 128 bytes
00197Fh to 001900h |
128 bytes
00197Fh to 001900h |
|
| Info C | 128 bytes
0018FFh to 001880h |
128 bytes
0018FFh to 001880h |
|
| Info D | 128 bytes
00187Fh to 001800h |
128 bytes
00187Fh to 001800h |
|
| Bootloader (BSL) memory (ROM) | BSL 3 | 512 bytes
0017FFh to 001600h |
512 bytes
0017FFh to 001600h |
| BSL 2 | 512 bytes
0015FFh to 001400h |
512 bytes
0015FFh to 001400h |
|
| BSL 1 | 512 bytes
0013FFh to 001200h |
512 bytes
0013FFh to 001200h |
|
| BSL 0 | 512 bytes
0011FFh to 001000h |
512 bytes
0011FFh to 001000h |
|
| Peripherals | Size | 4KB
000FFFh to 000020h |
4KB
000FFFh to 000020h |
| Tiny RAM | Size | 26 bytes
000001Fh to 000006h |
26 bytes
000001Fh to 000006h |
| Reserved
(Read Only)(2) |
Size | 6 bytes
000005h to 000000h |
6 bytes
000005h to 000000h |