JAJSEA9A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
Table 5-6 summarizes the memory map for all device variants.
MSP430FR5969-SP | ||
---|---|---|
Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Total Size | 63KB
00FFFFh–00FF80h 013FFFh–004400h |
RAM | 2KB
0023FFh–001C00h |
|
Device Descriptor Info (TLV) (FRAM) | 256 B
001AFFh–001A00h |
|
Information memory (FRAM) | Info A | 128 B
0019FFh–001980h |
Info B | 128 B
00197Fh–001900h |
|
Info C | 128 B
0018FFh–001880h |
|
Info D | 128 B
00187Fh–001800h |
|
Bootloader (BSL) memory (ROM) | BSL 3 | 512 B
0017FFh–001600h |
BSL 2 | 512 B
0015FFh–001400h |
|
BSL 1 | 512 B
0013FFh–001200h |
|
BSL 0 | 512 B
0011FFh–001000h |
|
Peripherals | Size | 4KB
000FFFh–0h |