JAJSG19C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VR+ | Positive external reference voltage input VeREF+ or VeREF- based on ADC12VRSEL bit | VR+ > VR– | 1.2 | AVCC | V | |
| VR– | Negative external reference voltage input VeREF+ or VeREF- based on ADC12VRSEL bit | VR+ > VR– | 0 | 1.2 | V | |
| VR+ – VR– | Differential external reference voltage input | VR+ > VR– | 1.2 | AVCC | V | |
| IVeREF+,
IVeREF- |
Static input current, singled-ended input mode | 1.2 V ≤ VeREF+ ≤ VAVCC, VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 1h, ADC12DIF = 0, ADC12PWRMD = 0 |
±10 | µA | ||
| 1.2 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 8h, ADC12DIF = 0, ADC12PWRMD = 01 |
±2.5 | |||||
| IVeREF+,
IVeREF- |
Static input current, differential input mode | 1.2 V ≤ VeREF+ ≤ VAVCC, VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 1h, ADC12DIF = 1, ADC12PWRMD = 0 |
±20 | µA | ||
| 1.2 V ≤ VeREF+ ≤ VAVCC , VeREF– = 0 V
fADC12CLK = 5 MHz, ADC12SHTx = 8h, ADC12DIF = 1, ADC12PWRMD = 1 |
±5 | |||||
| IVeREF+ | Peak input current with single-ended input | 0 V ≤ VeREF+ ≤ VAVCC, ADC12DIF = 0 | 1.5 | mA | ||
| IVeREF+ | Peak input current with differential input | 0 V ≤ VeREF+ ≤ VAVCC, ADC12DIF = 1 | 3 | mA | ||
| CVeREF+/- | Capacitance at VeREF+ or VeREF- terminal | See (2) | 10 | µF | ||